Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG SERIES 4027

1-1/240276-TH 200#GLOBE VALVE

Sharpe

ASC Item Number:
4371006170
Figure Number:
SERIES 4027
Source:
Global
Product Code:
M345
Product Type:
Globe Valve
Size:
1 1/2
Series:
S90K
UPC Number:
92201388544
Net Price
Create Account or Login for Pricing

Description

Sharpe® metal-seated, stainless steel, globe valves provide superior performance and reliability in a wide range of applications. Rising Stem Design Tight shut-off Size Range: NPS 1/4"-2" (DN 8-50) Pressure Rating: 200 CWP Body Materials: Stainless Steel Standard: MSS SP-110 End Connections: Threaded, Socket Weld