Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
FIG SERIES 2483SC

1 1/2 24836SC-SOCKET WELD 800# SWING C

Sharpe

ASC Item Number:
4371001660
Figure Number:
SERIES 2483SC
Source:
Global
Product Code:
M341
Product Type:
ASME Forged Steel Swing Check Valve
Size:
1 1/2
Series:
S94A
UPC Number:
652808066827
Net Price
Create Account or Login for Pricing

Description

Sharpe® metal-seated, forged steel, swing check valves provide superior performance and reliability in a wide range of applications. Uni-directional shut-off Size Range: NPS 1/4"-2" (DN 8-50) Pressure Class: ASME Class 800 Body Materials: Forged ASTM A105N Steel (Trim 8), Forged ASTM A182 Stainless Steel (Trim 12) Standards: API 602, NACE MR0175 End Connections: Threaded, Socket Weld