Toggle menu
Search
Customer Login
Fire Protection and Fabrication Products
Pipe Joining Systems
Flow Control
Support Systems
Performance Products
ConnectED Tools
Contact Us
Help
Customer Login
Home
Flow Control
Industrial Valves, Actuation and Controls
Butterfly Valves, High Performance, Triple Offset
Butterfly Valves, High Performance, Triple Offset
2"-72" Rbr Seated BFV - Lug Style Body
22-1/2" Elbow, Std. Radius
45° Elbow, Std. Radius
45° Lateral
45° Long Radius Elbow 1-1/2 D
45° Long Radius Elbow –1-1/2 D
90° Elbow, Short Radius
90° Elbow, Std. Radius
90° Long Radius Elbow 1-1/2 D
90° Long Radius Elbow –1-1/2 D
ASME Triple Offset, High Performance BFV, Lug
ASME Triple Offset, High perf. BFV, Lug
Cap
Chill-Shield
Concentric Reducer
Concentric Reducer Male NPT
Concentric Reducer, Std. Radius
Cross, Std. Radius
Drain Cap
Drain Elbow - Std. Radius
Eccentric Reducer
Elbow - Std. Radius
End Shield Gasket
Extreme Series Bidirect. Zero-Leakage TO Valves
Extreme Series Bidirect. Zero-Leakage TO Vlv.s
Flange Adapter Gasket
Full Port, 3/4 Way Multiport BVs - 600 CWP
Full Port, Seal Welded, 2pc BVs - 2000/1500 CWP
Grooved BV
Grooved Cap w/ Center Tap
Grooved End BFV
Grooved End BFV w/ Indicator
Grooved Swing CV
Grooved Swing CV w/ Bonnet
Grooved x Flange Adapter
HB-Mega Support w/ Pre-Galvanized Steel Channel
HB-Mega-Base Only
HB-Mega-Support w/ Pre-Galv. Stl Chan w/ Rollers
HBS Mega-Support w/ B-620-Sq EG Stl Post Base
High Pressure 45° Elbow
High Pressure 90° Elbow
High Pressure Reducing Tee
Light Duty Felted J-Hanger
Lightweight Flexible Cplg w/ ?C? Gasket
Lightweight Flexible Cplg w/ "C" Gasket
Lightweight Rigid Cplg w/ Triple Seal Gasket
Lightweight Rigid Cplg w/ Triple Seal Gasket
Low Profile Grooved BFV
Mechanical Tee, Grooved
Mechanical Tee, NPT
Mount 5457 - Eco. Std. Port, 2pc BVs - 1500 CWP
Mount 99 - Full Port, 3pc BVs - CL 600/300
Phenolic Flange Ring
Rbr Seated, Short Neck, Split Body, BFVs (2"-12")
Reducing Coupling
Reducing Tee - Grooved x Male NPT
Resilient Seat, Split Body, Butterfly Vlv (1"-12")
Std. "C" Type Gasket
Std. Weight Flexible Cplg w/ ?C? Gasket
Std. Weight Flexible Cplg w/ Triple Seal Gasket
Std. Weight Flexible Cplg w/ "C" Gasket
Std. Weight Flexible Cplg w/ Triple Seal Gasket
Strap Tee, NPT
Tee, Short Radius
Tee, Std. Radius
Tee, Std. Raidus
Triple Seal Gasket
True Wye
UL/FM Grooved Riser CV Trim Kit
Wafer End BFV w/ Indicator Flag
×
OK