Sign up for a portal account and you'll be entered to win some ASC gear as special thank you from us!
Toggle menu
Search
Customer Login
Fire Protection and Fabrication Products
Pipe Joining Systems
Flow Control
Support Systems
Performance Products
ConnectED Tools
Contact Us
Help
Customer Login
Home
Flow Control
Industrial Valves, Actuation and Controls
Ball Valves, 3-Piece, ASME Class
Ball Valves, 3-Piece, ASME Class
316 SS 3pc BV SC301
316 SS Threepc BV SC301
316 SS Threepc BV SC301
ASME Dbl Offset, High perf. BFVs - Wafer Style
Cryo, Reduced Port, 3pc, BV, CL 800/300
Cryo. Full Port, 3pc BVs - CL 600/300
Dbl Union End BVs - up to 3000 PSI CWP
Direct Mount, 3pc BV, 1000
Direct Mount, 3pc BV, 1000/600 CWP
Direct Mount, 3pc Ball Valve, 1000 & 600 CWP
Direct Mount, 3pc Ball Vlv., 1000 & 600 CWP
Double Union End BVs - up to 3000 PSI CWP
Econ. Full Port, 3pc BVs - 1000
Econ. Full Port, 3pc BVs - 1000 CWP
Econ. Full Port, 3pc BVs - 1000 CWP & 600 CWP
Fire-Safe, Cryo. Full Port, 3pc BV - Cl. 600/300
Full Port, 3pc BVs - 3000 CWP
Full Port, 3pc BVs - CL 600
Full Port, 3pc BVs - CL 600/300
Full Port, 3pc BVs - Class 600 & 300
Full Port, 3pc Ball Vlv - CL 800
Full Port, 3pc Ball Vlv - CL 800/300
Full Port, 3pc Ball Vlv - Class 800 & 300, API 608
Full Port, 3pc Ball Vlv w
Full Port, 3pc Ball Vlv w/ Cavity Fill, CL 800/300
Full Port, 3pc Ball Vlv w/Cavity Fill, CL 800, 300
Full Port, 3pc, Inst. BV CL 600,300,ASME BPE
Full Port, 3pc, Inst. BV Class 600,300,ASME BPE
Full Port, 3pc, Metal Seated BV, CL 800
Full Port, 3pc, Metal Seated BV, CL 800, 300
Full Port, 3pc, Metal Seated BV, CL 800/300
Full Port, ASME 3pc BV for Steam
Full Port, ASME 3pc BV for Steam & Therm Fld Apps
Full Port, ASME 3pc BV for Steam/Therm Fld Apps
Full Port, ASME 3pc BVs for Chlorine Service
Full Port, Fire-Tested, 3pc BVs - CL 600
Full Port, Fire-Tested, 3pc BVs - CL 600/300
Full Port, Fire-Tested, 3pc BVs - Class 600 & 300
M2 - Quadrant 3-Piece Ball Valves - ASME Class 800
M2 - Quadrant 3-Piece Ball Vlv.s - ASME Class 800
Port, Fire-Tested, 3pc BV - Cl. 800
Port, Fire-Tested, 3pc BV - Cl. 800 & 300, API 608
Port, Fire-Tested, 3pc BV - Cl. 800/300
Reduced Port, 3pc BV, 3000 PSI CWP
Reduced Port, 3pc BVs - CL 600
Reduced Port, 3pc BVs - CL 600/300
Reduced Port, 3pc Ball Valve, 3000 PSI CWP
Reduced Port, 3pc Ball Valves - Class 600 & 300
Reduced Port, 3pc Ball Vlv -CL 600
Reduced Port, 3pc Ball Vlv -CL 600 & 300 for Steam
Reduced Port, 3pc Ball Vlv -CL 600/300 for Steam
Reduced Port, 3pc Ball Vlv -CL600
Reduced Port, 3pc Ball Vlv -CL600 & 300, Chlorine
Reduced Port, 3pc Ball Vlv -CL600/300/Chlorine
Reduced Port, 3pc Ball Vlv w
Reduced Port, 3pc Ball Vlv w/ Cav Fill, CL 800/300
Reduced Port, 3pc Ball Vlv w/Cav Fill, CL 800, 300
Reduced Port, 3pc Ball Vlv, ASME CL 800
Reduced Port, 3pc Ball Vlv, ASME CL 800/300
Reduced Port, 3pc Ball Vlv, ASME Class 800, 300
Reduced Port, 3pc Ball Vlv., 3000 PSI CWP
Reduced Port, 3pc Ball Vlv.s - Class 600 & 300
Reduced Port, 3pc, Diverter Ball Vlv -CL600&300
Reduced Port, 3pc, Fire Tested BV, CL 800
Reduced Port, 3pc, Fire Tested BV, CL 800, 300
Reduced Port, 3pc, Fire Tested BV, CL 800/300
Reduced Port, 3pc, Fire Tested Ball Vlv -CL600&300
Reduced Port, 3pc, Metal Seated BV, CL 800
Reduced Port, 3pc, Metal Seated BV, CL 800, 300
Reduced Port, 3pc, Metal Seated BV, CL 800/300
Series V84 - V-Ball, 3-Piece Control Ball Valves
Series V84 - V-Ball, 3-Piece Control Ball Vlv.s
Std. Port, 3pc BVs - CL 2500
Std. Port, 3pc BVs - Class 2500
Tube Full Port, 3
Tube Full Port, 3/4 Way Multiport BVs 1000/800 CWP
Tube Full Port, 3pc BV - CL 600
Tube Full Port, 3pc BV - CL 600/300/ASME BPE
Tube Full Port, 3pc BV - Class 600 & 300, ASME BPE
Tube Full Port, 3pc BVs - CL 600
Tube Full Port, 3pc BVs - CL 600/300
Tube Full Port, 3pc BVs - Class 600 & 300
Tube Full Port, 3pc BVs 1000
Tube Full Port, 3pc BVs 1000 CWP & 600 CWP
Tube Full Port, 3pc, Diverter BV - CL 600
Tube Full Port, 3pc, Diverter BV - CL 600/300
Tube Full Port, 3pc, Diverter BV - Class 600 & 300
×
OK